??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-15/16 Inch
Expansion Type
Part Number
065292
Description
P2B-C-115
Weight
29 lbs
A
5-1/4 Inch
B
11 Inch
C
3-1/2 Inch
DMIN
8-1/4 Inch
DMAX
9-1/4 Inch
Bolt Diameter
5/8 Inch
G
1-1/4 Inch
H
2-1/2 Inch
J
7-1/8 Inch
L
3-7/8 Inch
M
3-1/4 Inch
P
7-3/8 Inch
EXP
5/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.